IESNA:LM-63-2002
[TEST]P956334
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-735-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]34016
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
5305.9 4981.5 4700.1 4367.1 4034.2 3828 3754.9 3765.7 3828 3907.4
4279.1 5432.6 7305.8 9183.3 11082.2 12536.5 13821.1 14830.7 15863.9 16527.7
16577.1 15754.4 12078.9 10523.7 8755.8 5950.3 3686.2 2912.9 1956.9 1031.1
515.6 391 249.2 146.1 58 0 0
5305.9 5026.6 4745.2 4414.4 4077.2 3868.8 3791.4 3785 3838.7 3911.7
4197.4 5198.5 6998.6 9108.1 10929.7 12444.1 13778.1 14931.7 15898.3 16665.2
16837 16158.2 12607.4 10790.1 9105.9 6330.5 3924.6 3022.4 2023.5 1082.7
601.5 472.6 322.2 210.5 137.5 32.2 0
5305.9 5020.2 4756 4442.3 4113.7 3909.6 3823.7 3806.5 3840.9 3907.4
4094.3 4829 6371.4 8384.2 10336.8 12076.8 13653.5 15002.5 16184 17167.9
17528.7 17230.2 16106.7 12663.2 10620.4 7836.4 4917.1 3540.1 2575.6 1505.8
1013.9 837.8 732.5 610.1 418.9 73 0
5305.9 5050.3 4796.8 4524 4229.7 4010.6 3913.9 3875.2 3888.1 3939.7
4032 4414.4 5436.9 7091 9058.7 11024.2 12959.7 14809.2 16463.3 17659.8
18385.8 18484.7 17947.6 17015.3 15490.2 12869.4 10508.7 8068.4 5409 2504.7
1271.7 837.8 633.7 418.9 165.4 0 0
5305.9 5061 4848.3 4618.5 4380 4197.4 4087.9 4044.9 4038.5 4079.3
4148 4289.8 4745.2 5769.9 7348.8 9221.9 11316.4 13475.2 15619.1 17421.3
18733.8 19442.7 19470.7 18953 18250.5 17290.3 15947.7 13634.2 10143.5 6126.5
2616.4 910.8 380.2 212.7 83.8 6.4 0
5305.9 5104 4914.9 4756 4584.1 4446.6 4371.4 4337.1 4332.8 4365
4427.3 4517.5 4706.6 5127.6 5984.7 7307.9 9039.3 11015.6 13082.1 15131.4
17081.9 18733.8 19986.2 20491 20540.4 20516.8 20542.6 19962.6 17286 12287.3
6852.5 2307.1 586.4 217 53.7 4.3 0
5305.9 5146.9 5003 4899.9 4818.3 4764.6 4753.8 4773.1 4811.8 4863.4
4940.7 5048.1 5187.7 5419.7 5806.4 6468 7497 8880.4 10439.9 12115.5
13937.1 15821 17655.5 19313.8 20778.9 21979.7 23236.3 24490.8 24467.2 20624.2
12807.2 5424 1413.5 399.6 120.3 8.6 0
5305.9 5204.9 5119 5069.6 5063.1 5093.2 5155.5 5262.9 5366 5490.6
5658.2 5827.9 5997.6 6227.4 6528.2 6994.3 7716.1 8730 9917.9 11320.6
12918.9 14517.1 16181.9 17767.2 19812.2 21917.4 24473.6 26877.4 28084.7 26641.1
21004.4 11456 3209.3 683.1 146.1 10.7 0
5305.9 5269.4 5239.3 5269.4 5331.7 5434.8 5565.8 5720.5 5866.5 6029.8
6208.1 6388.5 6579.7 6833.2 7166.2 7649.5 8319.7 9254.1 10416.3 11763.2
13389.3 15120.7 17049.7 19148.4 21423.3 23951.7 26619.6 29130.8 30424 29137.2
22933.4 10566.7 2244.8 582.1 120.3 10.7 0
5305.9 5267.2 5258.6 5297.3 5372.5 5492.8 5643.1 5789.2 5958.9 6115.7
6291.9 6463.7 6661.4 6897.6 7239.2 7731.1 8416.4 9353 10538.7 11993
13642.8 15451.5 17423.5 19612.4 21945.3 24512.3 27188.9 29581.9 30649.5 28797.8
21618.8 8798.7 1707.8 453.3 90.2 8.6 0
5305.9 5310.2 5344.5 5462.7 5606.6 5802.1 6038.4 6274.7 6508.8 6745.1
6975 7222 7486.2 7842.8 8362.7 9028.6 9844.9 10884.6 12130.5 13526.8
15017.6 16564.2 18235.5 19814.4 21262.2 22488.8 23438.2 23728.2 22671.4 19378.3
12433.4 3649.7 663.8 204.1 51.6 17.2 0
5305.9 5329.5 5394 5522.8 5707.6 5939.6 6195.2 6463.7 6727.9 6968.5
7202.7 7430.4 7673.1 7969.6 8324 8805.2 9445.3 10225.1 11099.4 12003.8
12918.9 13840.4 14734 15440.8 15810.2 15814.5 15477.3 14712.5 13140.1 10914.6
7082.4 2378 530.6 174 66.6 25.8 0
5305.9 5333.8 5413.3 5542.2 5733.4 5950.3 6180.2 6401.4 6588.3 6730.1
6811.7 6863.3 6880.5 6906.2 6957.8 7041.6 7265 7739.7 8341.2 8929.8
9314.3 9490.4 9456.1 8977 7924.5 6532.5 4988 3269.5 1903.2 1026.8
549.9 242.7 101 40.8 15 2.1 0
5305.9 5346.7 5394 5484.2 5550.8 5587.3 5591.6 5505.7 5348.8 5080.3
4702.3 4229.7 3692.6 3151.3 2629.3 2141.7 1705.6 1411.3 1308.2 1295.3
1308.2 1299.6 1168.6 925.8 661.6 442.5 294.3 223.4 184.7 150.4
116 73 30.1 12.9 4.3 0 0
5305.9 5348.8 5338.1 5265.1 5108.3 4869.8 4545.4 4077.2 3464.9 2753.9
2090.1 1546.7 1153.5 945.2 870 855 844.2 831.3 809.8 786.2
749.7 670.2 552.1 429.6 330.8 262.1 208.4 163.3 126.7 94.5
62.3 30.1 12.9 4.3 0 0 0
5305.9 5318.8 5204.9 4930 4515.4 3976.2 3241.5 2436 1748.6 1269.5
1016.1 906.5 839.9 784.1 734.7 693.8 672.4 648.7 627.3 605.8
571.4 511.3 433.9 352.3 277.1 221.3 178.3 137.5 103.1 70.9
36.5 17.2 6.4 0 0 0 0
5305.9 5280.1 5018 4558.3 3918.2 3123.4 2208.3 1510.1 1127.8 996.7
932.3 872.1 797 706.7 614.4 537 479 453.3 470.4 496.2
496.2 466.1 412.4 343.7 270.7 214.8 167.6 131 96.7 64.4
40.8 17.2 6.4 0 0 0 0
5305.9 5265.1 4876.3 4223.2 3351.1 2320 1514.4 1123.5 1020.4 964.5
906.5 824.9 728.2 625.1 526.3 442.5 373.8 339.4 324.4 320.1
322.2 322.2 313.6 285.7 251.3 214.8 180.4 143.9 116 92.4
68.7 40.8 8.6 0 0 0 0
5305.9 5258.6 4760.3 3986.9 2951.5 1892.5 1243.8 1059 1001 947.3
874.3 779.8 676.7 571.4 481.2 406 358.7 333 315.8 300.7
285.7 272.8 262.1 249.2 232 208.4 178.3 150.4 128.9 105.3
77.3 47.3 8.6 0 0 0 0
5305.9 5232.8 4655 3774.3 2640.1 1615.4 1132.1 1039.7 990.3 928
848.5 760.4 665.9 562.8 472.6 406 365.2 343.7 328.7 315.8
298.6 285.7 270.7 255.6 236.3 204.1 163.3 139.6 116 92.4
64.4 30.1 4.3 0 0 0 0
5305.9 5230.7 4622.8 3694.8 2513.3 1512.3 1097.7 1031.1 986 919.4
837.8 756.1 668.1 571.4 479 408.1 369.5 348 330.8 317.9
305 290 272.8 253.5 225.6 182.6 133.2 111.7 90.2 66.6
43 15 0 0 0 0 0
5305.9 5235 4603.4 3662.6 2459.6 1480.1 1097.7 1029 981.7 917.3
833.5 751.8 668.1 569.3 476.9 406 369.5 348 333 320.1
307.2 290 272.8 253.5 223.4 176.1 128.9 109.6 85.9 64.4
38.7 12.9 0 0 0 0 0
